User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SMC Corporation
Description
MHL2 - Parallel Style Air Gripper Wide Type
Bill of material
MHL2-10D
BORE
Bore size
10 mm
THREAD1
Port thread type
ACTION
Action
(D) Double acting
STROKE
Stroke
20 mm
POS
Finger position
mm
Enter value for POS
Finger position
mm
cm
inch
ft
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
THREAD2
Thread on/off
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.
+81(0) 3-5961-5031