10-AS 1FSM/FSC - Speed Controller with Indicator/Elbow Type/Universal Type/Clean Series
SMC Corporation
구동제어기기
속도제어밸브
원터치 피팅 부착 수지 몸체
Powered by
CAD모델 선택
{smc_jp/flow_control_equipment/speed_control_valve/resin_body_with_one_touch_fittings/10_as_1fsm_fsc_asmtab.prj},{NB=10-AS2201FSM-01-10},{GUI=10-AS22*1FS*-*01-10*},{TYPE=(10) Clean Series},{CONTROL=0},{RANGE=FSM},{DIRECTION=},{THREAD=},{SEAL=},{HEXAGON=},{TYPE1=AS22},{D=10.0},{T=1/8},{MODEL1=10},{D1=15.9},{L1=25.3},{L2=32.4},{L3R=19.1},{L4R=43.9},{MR=15.6},{W1=20.0},{W2=21.5},{X=6.5},{Y=15.0},{MASS1=16},{MASS2=16},{PPATH=10_as_1fsm_fsc/assembly/10_as_1fsm_fsc_asmsbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
GUI
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D
적용 튜브 외경
[mm]
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
ⁿ/ₐ
A
[mm]
M
[mm]
W1
[mm]
W2
[mm]
X
[mm]
Y
[mm]
CNSMASSEXACT
질량
[g]
10-AS1201FSM-M5E-02
10-AS12*1FS*-M5*-02
(10) Clean Series
2.0
M5x0.8
8.0
5.8
0.0
9.4
15.8
20.3
16.9
39.00
0.0
35.00
11.9
13.6
15.1
5.5
9.6
7
10-AS1201FSM-M5E-23
10-AS12*1FS*-M5*-23
(10) Clean Series
3.2
M5x0.8
8.0
7.2
0.0
9.4
17.2
21.7
16.9
39.00
0.0
35.00
13.3
13.6
15.1
5.5
9.6
7
10-AS1201FSM-M5E-04
10-AS12*1FS*-M5*-04
(10) Clean Series
4.0
M5x0.8
8.0
8.2
0.0
9.4
17.2
21.7
16.9
39.00
0.0
35.00
13.3
13.6
15.1
5.5
9.6
7
10-AS1201FSM-M5E-06
10-AS12*1FS*-M5*-06
(10) Clean Series
8.0
M5x0.8
8.0
10.4
0.0
9.4
18.6
23.1
16.5
39.00
0.0
35.00
13.3
13.6
15.1
5.5
9.6
8
10-AS1301FSM1-M5E-23
10-AS13*1FS*-M5*-23
(10) Clean Series
3.2
M5x0.8
8.0
7.2
9.6
9.4
11.6
19.4
17.5
33.80
39.0
35.00
13.3
13.6
0.0
0.0
9.6
7
10-AS1301FSM1-M5E-04
10-AS13*1FS*-M5*-04
(10) Clean Series
4.0
M5x0.8
8.0
8.2
9.6
9.4
11.5
19.8
17.5
33.80
39.0
35.00
13.3
13.6
0.0
0.0
9.6
7
10-AS1301FSM1-M5E-06
10-AS13*1FS*-M5*-06
(10) Clean Series
6.0
M5x0.8
8.0
10.4
9.6
9.4
11.5
20.9
20.4
36.60
39.0
35.00
13.3
13.6
0.0
0.0
9.6
8
10-AS2201FSM-01-23
10-AS22*1FS*-*01-23*
(10) Clean Series
3.2
1/8
13.0
7.2
0.0
12.0
19.1
26.2
19.1
43.90
0.0
40.80
13.3
20.0
21.5
6.5
15.0
14
10-AS2201FSM-01-04
10-AS22*1FS*-*01-04*
(10) Clean Series
4.0
1/8
13.0
8.2
0.0
12.0
19.1
26.2
19.1
43.90
0.0
40.80
13.3
20.0
21.5
6.5
15.0
14
10-AS2201FSM-01-06
10-AS22*1FS*-*01-06*
(10) Clean Series
6.0
1/8
13.0
10.4
0.0
12.0
19.1
26.2
19.1
43.90
0.0
40.80
13.3
20.0
21.5
6.5
15.0
14
10-AS2201FSM-01-08
10-AS22*1FS*-*01-08*
(10) Clean Series
8.0
1/8
13.0
13.2
0.0
12.0
22.4
29.5
19.1
43.90
0.0
40.80
14.2
20.0
21.5
6.5
15.0
15
10-AS2201FSM-01-10
10-AS22*1FS*-*01-10*
(10) Clean Series
10.0
1/8
13.0
15.9
0.0
12.0
25.3
32.4
19.1
43.90
0.0
40.80
15.6
20.0
21.5
6.5
15.0
16
10-AS2201FSM-02-23
10-AS22*1FS*-*02-23*
(10) Clean Series
3.2
1/4
17.0
7.2
0.0
13.0
20.9
30.2
22.6
49.70
0.0
44.20
13.3
21.5
24.0
7.8
16.2
26
10-AS2201FSM-02-04
10-AS22*1FS*-*02-04*
(10) Clean Series
4.0
1/4
17.0
8.2
0.0
13.0
20.9
30.2
22.6
49.70
0.0
44.20
13.3
21.5
24.0
7.8
16.2
26
10-AS2201FSM-02-06
10-AS22*1FS*-*02-06*
(10) Clean Series
6.0
1/4
17.0
10.4
0.0
13.0
23.4
32.7
22.6
49.70
0.0
44.20
13.3
21.5
24.0
7.8
16.2
26
10-AS2201FSM-02-08
10-AS22*1FS*-*02-08*
(10) Clean Series
8.0
1/4
17.0
13.2
0.0
13.0
23.9
33.2
22.6
49.70
0.0
44.20
14.2
21.5
24.0
7.8
16.2
27
10-AS2201FSM-02-10
10-AS22*1FS*-*02-10*
(10) Clean Series
10.0
1/4
17.0
15.9
0.0
13.0
26.9
36.2
22.6
49.70
0.0
44.20
15.6
21.5
24.0
7.8
16.2
28
10-AS2301FSM1-01-23
10-AS23*1FS*-*01-23*
(10) Clean Series
3.2
1/8
13.0
7.2
9.6
12.0
13.3
24.0
17.5
36.00
43.9
40.80
13.3
20.0
0.0
0.0
15.0
14
10-AS2301FSM1-01-04
10-AS23*1FS*-*01-04*
(10) Clean Series
4.0
1/8
13.0
8.2
9.6
12.0
13.9
25.1
17.5
36.00
43.9
40.80
13.3
20.0
0.0
0.0
15.0
15
10-AS2301FSM1-01-06
10-AS23*1FS*-*01-06*
(10) Clean Series
6.0
1/8
13.0
10.4
9.6
12.0
13.9
26.2
20.4
38.80
43.9
40.80
13.3
20.0
0.0
0.0
15.0
15
10-AS2301FSM1-01-08
10-AS23*1FS*-*01-08*
(10) Clean Series
8.0
1/8
13.0
13.2
10.2
12.0
16.4
30.1
21.5
40.00
43.9
40.80
14.2
20.0
0.0
0.0
15.0
16
10-AS2301FSM1-02-04
10-AS23*1FS*-*02-04*
(10) Clean Series
4.0
1/4
17.0
8.2
12.9
13.0
16.5
29.9
17.5
40.10
49.7
44.20
13.3
21.5
0.0
0.0
16.2
26
10-AS2301FSM1-02-06
10-AS23*1FS*-*02-06*
(10) Clean Series
6.0
1/4
17.0
11.2
12.9
13.0
19.0
33.8
21.4
43.90
49.7
44.20
14.2
21.5
0.0
0.0
16.2
28
10-AS2301FSM1-02-08
10-AS23*1FS*-*02-08*
(10) Clean Series
8.0
1/4
17.0
13.2
12.9
13.0
19.0
34.9
23.5
46.00
49.7
44.20
15.6
21.5
0.0
0.0
16.2
29
10-AS2301FSM1-02-10
10-AS23*1FS*-*02-10*
(10) Clean Series
10.0
1/4
17.0
15.9
12.9
13.0
20.9
38.1
24.7
47.30
49.7
44.20
17.0
21.5
0.0
0.0
16.2
32
암호
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
치수도
2D
암호
+81
(0) 3-5961-5031